HUBBELL CANADA
Image of KPA8CUPG10 KPA8CUPG10, Copper Terminal, 1-Hole, Green Screw

KPA8CUPG10, Copper Terminal, 1-Hole, Green Screw

Brand: Burndy

Catalog ID: KPA8CUPG10

Copper Terminal with Pressure Bar, 1-hole, #10 Stud, #14 Sol-6 AWG Str, Unplated, Green Screw

  • High copper alloy terminal (unplated) for joining a wide range of cable to equipment pads or terminal blocks
  • Tongue and body are 1-piece design, pressure bar equalizes pressure over the conductor and prevents the screw from cutting into the cable

General

Catalog Number

KPA8CUPG10

Connector Type

Terminal

Installation Torque Recommended in-lb

35

Material

Copper

Plated

Y

Plating Type

Tin

Trade Name

SCRULUG™

Type

Bolted Lugs & Terminals

UPC

781810043981

UPC 14 Digit GTIN

00781810043981

Dimensions

Dimension - Height inch

0.81 in

Dimension - Height mm

0 mm

Dimension - Hole Size inch

0.20 in

Dimension - Hole Size mm

5.1 mm

Dimension - L Length Overall mm

26.4 mm

Dimension - Length Overall inch

1.04 in

Dimension - Stud Size inch

#10

Dimension - Width inch

0.38 in

Dimension - Width mm

9.4 mm

Dimensions

1.04 in x 0.38 in x 0.81 in

Height

0.81 in

Length

1.04 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.38 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

35

Configuration

Connector Type

Terminal

Logistics

Carton Quantity

1

Pallet Quantity

1