HUBBELL CANADA
Image of KS25 KS25, Split Bolt Connector, Run/Tap: #4 AWG-1/0 AWG Str

KS25, Split Bolt Connector, Run/Tap: #4 AWG-1/0 AWG Str

Brand: Burndy

Catalog ID: KS25

Copper Split Bolt, Cu: 4 AWG-1/0 AWG (Str) (Run & Tap).

  • UL467 Listed for Direct Burial applications in earth or concrete
  • Compact, high-strength, copper alloy with free-running threads and easy to grip wrench flats
  • Highly resistant to cracking and corrosion

General

Application

For Direct Burial Applications In Earth Or Concrete, Copper

Catalog Number

KS25

Connector Type

Split Bolt

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

385 in

Material

Copper

Plated

N

Plating Type

Unplated

Sub Brand

SERVIT

Trade Name

SERVIT®

Type

KS, Compact

UPC

781810013106

UPC 14 Digit GTIN

00781810013106

Dimensions

Dimension - B Length fraction

83/100 in

Dimension - B Length inch

.83 in

Dimension - Cross Flats inch

0.94 in

Dimension - L Length Overall mm

45 mm

Dimension - Length Overall inch

1.77

Dimension - Width fraction

73/100 in

Dimension - Width inch

0.73 in

Dimension - Width mm

19 mm

Width

0.73 in

Conductor Related

Conductor - Copper Solid Run

2/0 AWG

Conductor - Copper Solid Run Range

4 AWG-1/0

Conductor - Copper Solid Tap

2/0 AWG

Conductor - Copper Solid Tap Range

14 AWG-1/0

Conductor - Copper Str Run

4 AWG;3 AWG;2 AWG;1 AWG;1/0

Conductor - Copper Str Run Range

4 STR - 1/0 STR

Conductor - Copper Str Tap

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0

Conductor - Copper Str Tap Range

4 STR - 1/0 STR

Conductor - CopperWeld Solid Run

2/0

Conductor - CopperWeld Solid Run Range

2/0

Conductor - CopperWeld Solid Tap

2/0

Conductor - CopperWeld Solid Tap Range

2/0

Conductor - CopperWeld Str Run

4 D AWG;4 N AWG;4 P AWG;3 A AWG;3 J AWG;3 K AWG;3 N AWG;3 P AWG;2 A AWG

Conductor - CopperWeld Str Run Range

4 D AWG-2 A AWG

Conductor - CopperWeld Str Tap

5 D AWG;5 P AWG;4 A AWG;4 D AWG;4 N AWG;4 P AWG;3 A AWG;3 J AWG;3 K AWG;3 N AWG;3 P AWG;2 A AWG

Conductor - CopperWeld Str Tap Range

5 D AWG-2 A AWG

Conductor Type

  • CU C Solid-Run
  • CU C Str-Run
  • CU Weld C Solid-Run
  • CU Weld C Str-Run
  • CU C Str-Tap
  • CU Weld C Solid-Tap
  • CU Weld C Str-Tap
  • CU C Solid-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

RUS

Standards - Industry Standards Met

RUS

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

385 in

Configuration

Connector Type

Split Bolt

Logistics

Carton Quantity

50

Pallet Quantity

11600