
Brand: Burndy
Catalog ID: KSU22
Application
For All Combinations Of Copper, Aluminum, ACSR, AAAC, 5005, And Steel
Catalog Number
KSU22
Connector Type
Split Bolt
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
275
Material
Copper
Plated
Y
Plating Type
Tin Plated
Sub Brand
UNIVERSAL SERVIT
Trade Name
SERVIT®
Type
KSU, Universal
UPC
781810035757
UPC 14 Digit GTIN
00781810035757
Dimension - Cross Flats inch
.74 in
Dimension - L Length Overall mm
32 mm
Dimension - Length Overall inch
1.46
Dimension - Width inch
0.57 in
Dimension - Width mm
14 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.57 in
Conductor - AAAC 5005 Run
30.58 (7) kcmil;48.69 (7) kcmil
Conductor - AAAC 5005 Run Range
30.58 (7) kcmil-48.69 (7) kcmil
Conductor - AAAC 5005 Tap
30.58 (7) kcmil;48.69 (7) kcmil
Conductor - AAAC 5005 Tap Range
30.58 (7) kcmil-48.69 (7) kcmil
Conductor - AAAC 6201 Run
30.58 (7) kcmil;48.69 (7) kcmil
Conductor - AAAC 6201 Run Range
30.58 (7) kcmil-48.69 (7) kcmil
Conductor - AAAC 6201 Tap
30.58 (7) kcmil;48.69 (7) kcmil
Conductor - AAAC 6201 Tap Range
30.58 (7) kcmil-48.69 (7) kcmil
Conductor - ACSR Str Run
6 (6/1) Turkey AWG;5 (6/1) Thrush AWG;4 (6/1) Swan AWG;4 (7/1) Swanate AWG
Conductor - ACSR Str Run Range
6 AWG - 4 AWG
Conductor - ACSR Str Tap
6 (6/1) Turkey AWG;5 (6/1) Thrush AWG;4 (6/1) Swan AWG;4 (7/1) Swanate AWG
Conductor - ACSR Str Tap Range
6 AWG - 4 AWG
Conductor - AL Str Run
10 AWG;8 AWG;6 AWG;4 AWG;3 AWG;2 AWG
Conductor - AL Str Run Range
10 STR. - 2 SOL.
Conductor - AL Str Tap
10 AWG;8 AWG;6 AWG;4 AWG;3 AWG;2 AWG
Conductor - AL Str Tap Range
10 STR. - 2 SOL.
Conductor - Copper Solid Run
10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Solid Run Range
10 AWG-2 AWG
Conductor - Copper Solid Tap
10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Solid Tap Range
10 AWG-2 AWG
Conductor - Copper Str Run
10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Str Run Range
10 STR. - 2 SOL.
Conductor - Copper Str Tap
10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Str Tap Range
10 STR. - 2 SOL.
Conductor - Galvanized Steel Str Size
1/4 (7) in
Conductor - Galvanized Steel Str Size Range
1/4 (7) in
Conductor Type
Certification - CSA Approved
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Installation Torque Recommended in-lb
275
Connector Type
Split Bolt
Carton Quantity
100
Pallet Quantity
17400