
Brand: Burndy
Catalog ID: KSU34
Application
For All Combinations Of Copper, Aluminum, ACSR, AAAC, 5005, And Steel
Catalog Number
KSU34
Connector Type
Split Bolt
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
825
Material
Copper
Plated
Y
Plating Type
Tin Plated
Sub Brand
UNIVERSAL SERVIT
Trade Name
SERVIT®
Type
KSU, Universal
UPC
781810037102
UPC 14 Digit GTIN
00781810037102
Dimension - Cross Flats inch
2.00 in
Dimension - L Length Overall mm
79 mm
Dimension - Length Overall inch
3.46
Dimension - Width inch
1.47 in
Dimension - Width mm
37 mm
Width
1.47 in
Conductor - AAAC 5005 Run
394.5 (19) kcmil;465.4 (19) kcmil;559.5 (19) kcmil
Conductor - AAAC 5005 Run Range
394.5 (19) kcmil-559.5 (19) kcmil
Conductor - AAAC 5005 Tap
77.47 (7) kcmil;123.3 (7) kcmil;155.4 (7) kcmil;195.7 (7) kcmil;246.9 (7) kcmil;312.8 (19) kcmil;394.5 (19) kcmil;465.4 (19) kcmil;559.5 (19) kcmil
Conductor - AAAC 5005 Tap Range
77.47 (7) kcmil-559.5 (19) kcmil
Conductor - AAAC 6201 Run
394.5 (19) kcmil;465.4 (19) kcmil;559.5 (19) kcmil
Conductor - AAAC 6201 Run Range
394.5 (19) kcmil-559.5 (19) kcmil
Conductor - AAAC 6201 Tap
77.47 (7) kcmil;123.3 (7) kcmil;155.4 (7) kcmil;195.7 (7) kcmil;246.9 (7) kcmil;312.8 (19) kcmil;394.5 (19) kcmil;465.4 (19) kcmil;559.5 (19) kcmil
Conductor - AAAC 6201 Tap Range
77.47 (7) kcmil-559.5 (19) kcmil
Conductor - ACSR Str Run
336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil;397.5 (24/7) Brant kcmil;397.5 (26/7) Ibis kcmil;397.5 (30/7) Larkspur kcmil;477.0 (18/1) Pelican kcmil
Conductor - ACSR Str Run Range
336 kcmil - 477 kcmil
Conductor - ACSR Str Tap
2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG;1 (6/1) Robin AWG;1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG;80 (8/1) Grouse kcmil;101.8 (12/7) Petrel kcmil;110.8 (12/7) Minorca kcmil;134.6 (12/7) Leghorn kcmil;159 (12/7) Guinea kcmil;176.9 (12/7) Dotterel kcmil;190.8 (12/7) Dorking kcmil;211.3 (12/7) Cochin kcmil;203.2 (16/9) Brahma kcmil;266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil;300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil;397.5 (24/7) Brant kcmil;397.5 (26/7) Ibis kcmil;397.5 (30/7) Larkspur kcmil;477.0 (18/1) Pelican kcmil
Conductor - ACSR Str Tap Range
2 AWG - 477 KCMIL
Conductor - AL Str Run
400 kcmil;450 kcmil;477 kcmil;500 kcmil
Conductor - AL Str Run Range
400 KCMIL - 500 KCMIL
Conductor - AL Str Tap
2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil
Conductor - AL Str Tap Range
2 AWG - 500 KCMIL
Conductor - Copper Str Run
400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Run Range
400 KCMIL - 500 KCMIL
Conductor - Copper Str Tap
2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Tap Range
2 AWG - 500 KCMIL
Conductor Type
Certification - CSA Approved
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
825
Connector Type
Split Bolt
Carton Quantity
12
Pallet Quantity
1296