HUBBELL CANADA
KVSU31CG1, Mechanical Connector with Spacer Bar
Image of KVSU31CG1 KVSU31CG1, Mechanical Connector with Spacer Bar
Image of KVSU31CG1 KVSU31CG1, Mechanical Connector with Spacer Bar
Discontinued

KVSU31CG1, Mechanical Connector with Spacer Bar

Brand: Burndy

Catalog ID: KVSU31CG1

Cast Cu Alloy Universal Service Connector, Silicon Bronze H/W,.

  • Compact, tin-plated high strength copper alloy connector with spacer and tin-plated silicon bronze hardware
  • Recommended for heavy duty connections
  • Spacer separates dissimilar conductors and provides long contact length
  • Neoprene ring prevents loss of shorter bolt during installation
  • Longer peened bolt permits swivel action for easier installation

General

Catalog Number

KVSU31CG1

Material

Copper Alloy

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

OKLIP™

UPC

621945121096

UPC 14 Digit GTIN

00621945121096

Dimensions

Dimension - Height mm

0 mm

Conductor Related

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AAAC C 5005-Run
  • AAAC C 6201-Run
  • ACSR C Str-Run
  • CU C Solid-Run
  • AL C Str-Tap
  • CU C Str-Tap
  • AAAC C 5005-Tap
  • AAAC C 6201-Tap
  • ACSR C Str-Tap
  • CU C Solid-Tap
  • GAL Steel C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No