

Brand: Burndy
Catalog ID: KVSW40
Application
For Copper And Copperweld Conductors
Catalog Number
KVSW40
Installation Torque Recommended in-lb
480 LBS/in
Material
Copper
Plated
No
Plating Type
Unplated
Product Family
Power Connectors>Split Bolts>KVS
Product Type
Mechanical
Sub Brand
OKLIP
Trade Name
OKLIP™
Type
KVSW
UPC
781810067802
UPC 14 Digit GTIN
00781810067802
Dimension - Height inch
3.47 in
Dimension - Height mm
88.14 mm
Dimension - Length Overall inch
2.31 in
Dimension - Stud Size inch
1/2 in
Dimension - Width inch
2.72 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Run
400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil
Conductor - Copper Str Run Range
400 - 800 kcmil
Conductor - Copper Str Tap
4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil
Conductor - Copper Str Tap Range
4/0 str. - 800 kcmil
Conductor Type
CU C Str-Size
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
480 LBS/in
Carton Quantity
6
Pallet Quantity
1