HUBBELL CANADA
KWIK-HANG® Series, 4 in. Square Cover, Swivel for 4 in. Square Box, 1/2 or 3/4 in. Pipe
Image of 897KH KWIK-HANG® Series, 4 in. Square Cover, Swivel for 4 in. Square Box, 1/2 or 3/4 in. Pipe

KWIK-HANG® Series, 4 in. Square Cover, Swivel for 4 in. Square Box, 1/2 or 3/4 in. Pipe

Brand: Raco

Catalog ID: 897KH

KWIK-HANG® 4 in. Square Cover, Swivel for 4 in. Square Box, 1/2 or 3/4 in. Pipe

  • Swivel covers restricted to 20 degrees swing from vertical
  • KWIK-HANG® allows east installation of high bay lighting fixtures. Fixture rests in position while wiring is completed

General

Application

Raised fixture covers are used where fixtures will be installed

Catalog Number

897KH

Material

897KH

Series

KWIK-HANG®

Size

4 in

Type

Fixture Cover

UPC

050169608975

Dimensions

Dimensions

4.06 in x 4.06 in x 2 in

Fixture Lbs.

50 lb

Height

2 in

Length

4.06 in

Size

4 in

Weight

0.687 lb

Width

4.06 in

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

2275