HUBBELL CANADA
L342, Stainless Steel Circular Twin L Die, Index 342, Use with 60-Ton HYPRESS™
Image of L342 L342, Stainless Steel Circular Twin L Die, Index 342, Use with 60-Ton HYPRESS™

L342, Stainless Steel Circular Twin L Die, Index 342, Use with 60-Ton HYPRESS™

Brand: Burndy

Catalog ID: L342

L Die, Index 342.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index 342

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

L342

Crimp Force Capacity

60 ton

Die Index

342

Die Type

L Die

Type

Die

UPC

781810010105

UPC 14 Digit GTIN

00781810010105

Dimensions

Weight

3.86 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Package Contents

Die only

Pallet Quantity

594