HUBBELL CANADA
L46ART, Stainless Steel Circular Twin L Die, Index 478, Use with 60-Ton HYPRESS™
Image of L46ART L46ART, Stainless Steel Circular Twin L Die, Index 478, Use with 60-Ton HYPRESS™

L46ART, Stainless Steel Circular Twin L Die, Index 478, Use with 60-Ton HYPRESS™

Brand: Burndy

Catalog ID: L46ART

L Die, Index 478.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index 478

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

L46ART

Color Code

Blue

Crimp Force Capacity

60 ton

Die Index

478

Die Type

L Die

Series

Type

Die

UPC

781810630006

UPC 14 Digit GTIN

00781810630006

Dimensions

Weight

2.84 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Package Contents

Die only

Pallet Quantity

594