HUBBELL CANADA
L627, Stainless Steel Circular Twin L Die, Index 627, Use with 60-Ton HYPRESS™
Image of L627 L627, Stainless Steel Circular Twin L Die, Index 627, Use with 60-Ton HYPRESS™

L627, Stainless Steel Circular Twin L Die, Index 627, Use with 60-Ton HYPRESS™

Brand: Burndy

Catalog ID: L627

L Die, Index 627.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index 627

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

L627

Crimp Force Capacity

60 ton

Die Index

627

Die Type

L Die

Type

Die

UPC

781810010198

UPC 14 Digit GTIN

00781810010198

Dimensions

Weight

3.57 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Package Contents

Die only

Pallet Quantity

594