
Brand: Hubbell Wiring Device-Kellems
Catalog ID: RL308
Standard Product
Application
High Output
Catalog Number
RL308
Color
EU RoHS Indicator
No
Item Type
Fluorescent Lampholders
Lamp Size
High Output
Material
Composite
Material - Mounting Hardware
Slide On, Snap-In
Series
Lampholders
Specifications
Type
High Output, Fluorescent
UPC
883778304019
Lamp Size
High Output
Amperage Rating
1.1 A
Connectivity
Screw Terminals
Current / Amperage Rating
1.1 A
Current Rating
1.1 A
Frequency Rating
60 Hz
Voltage Rating
600V AC kV
EU RoHS Indicator
No
Industry Standard(s)
Carton Quantity
10