HUBBELL CANADA
Lamp Holders and Sockets, Mogul Base, 4KV Pulse Start, 12" Leads, Screw Mounted
Image of RL4221 Lamp Holders and Sockets, Mogul Base, 4KV Pulse Start, 12" Leads, Screw Mounted
Discontinued

Lamp Holders and Sockets, Mogul Base, 4KV Pulse Start, 12" Leads, Screw Mounted

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RL4221

Lamp Holders and Sockets, Mogul Base, 4KV Pulse Start, 12" Leads, Screw Mounted

  • Mogul Base
  • 4KV Pulse Start
  • 12" Leads
  • Screw Mounted

4KV or 5KV Pulse

General

Application

HID Incandescent

Catalog Number

RL4221

Color

White

EU RoHS Indicator

No

Item Type

Replacement Incandescent Lampholders

Lamp Size

Mogul Base

Material

Composite

Material - Mounting Hardware

Screw Mounting

Performance

  • Electrical - Rating - 1500W, 600V Max, 5KV Pulse
  • Mechanical - Terminal Accommodation - Wire leads: #14 AWG SF-2 (SEW-2) 200° C, 600V glass braid, 12 inch long, stripped 1/2 inch wire

Series

Lampholders

Specifications

  • Lamp Type - E39 socket
  • Material - Glazed porcelain body with ceramic arc shield Screw shell: Brass with nickel plate
  • Mounting - Screw mount, 12 inch leads

Type

HID Incandescent, Porcelain Keyless

UPC

883778304033

Dimensions

Lamp Size

Mogul Base

Electrical Ratings

Amperage Rating

2.5 A

Connectivity

12" Leads

Current / Amperage Rating

2.5 A

Current Rating

2.5 A

Frequency Rating

60 Hz

Voltage Rating

600V AC kV

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Operational

Performance

  • Electrical - Rating - 1500W, 600V Max, 5KV Pulse
  • Mechanical - Terminal Accommodation - Wire leads: #14 AWG SF-2 (SEW-2) 200° C, 600V glass braid, 12 inch long, stripped 1/2 inch wire

Logistics

Carton Quantity

10