HUBBELL CANADA
Lamp Holders and Sockets, Socket Reducer, Mogul to Medium Base, Porcelain
Image of RL154 Lamp Holders and Sockets, Socket Reducer, Mogul to Medium Base, Porcelain

Lamp Holders and Sockets, Socket Reducer, Mogul to Medium Base, Porcelain

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RL154

Lamp Holders and Sockets, Socket Reducer, Mogul to Medium Base, Porcelain

  • Socket Reducer
  • Mogul to Medium Base
  • Porcelain

Standard Product

General

Catalog Number

RL154

Color

EU RoHS Indicator

No

Item Type

Incandescent Adapters

Lamp Size

Mogul Base

Material

Composite

Material - Mounting Hardware

Screw-In

Series

Lampholder Accessories

Type

Incandescent Adaptor, Medium Base

UPC

883778304132

Dimensions

Lamp Size

Mogul Base

Electrical Ratings

Amperage Rating

2.64 A

Connectivity

Screw-In

Current / Amperage Rating

2.64 A

Current Rating

2.64 A

Frequency Rating

60 Hz

Voltage Rating

250V AC kV

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

C/US UL Listed

Logistics

Carton Quantity

10

Pallet Quantity

2000