HUBBELL CANADA
Image of FS4A Lampholders, Fluorescent Starter, 13-30-40W

Lampholders, Fluorescent Starter, 13-30-40W

Brand: Bryant

Catalog ID: FS4A

Lampholders, Fluorescent Starter, 13-30-40W

13-30-40W

Standard Product

General

Application

Low Wattage Fluorescent

Catalog Number

FS4A

Color

EU RoHS Indicator

No

Item Type

Fluorescent Starters

Lamp Type

Pre-Heat

Material - Mounting Hardware

Plug-In

Minimum Starting Temperature

40 Degrees F °

Series

Fluorescent Starters

Start Type

Neo-Start

Type

Neostart

UPC

781786689725

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120/277V AC kV

Wattage

13, 30, 40W

Certifications And Compliance

EU RoHS Indicator

No

Operational

Minimum Starting Temperature

40 Degrees F °

Start Type

Neo-Start

Logistics

Carton Quantity

25