HUBBELL CANADA
Image of LB37CG LB37CG

LB37CG

Brand: Killark

Catalog ID: LB37CG

Duraloy 7 Series - Iron Conduit Body with Cover And Gasket - Lb Type -Hub Size 1" - Volume 11.0 cu in

Intermateability UL Listed and CSA Certified interchangeability with competitive products. Enhanced sealing capabilities neoprene sealing gaskets provide a NEMA 3 Seal. High-quality sealing hardware 316 stainless steel cover screws and washers with neopre

General

Application

To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

LB37CG

Color

Cover Type

Stamped

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

LB

Material

Iron

Series

Duraloy 7 Series

Type

Conduit Body With Cover & Gasket

UPC

783936048048

Dimensions

Dimensions

7 in x 2 in x 3 in

Gross Weight with Packaging

1.99

Height

3 in

Hub Size

1"

Length

7 in

Width

2 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Hub Pattern

LB

Logistics

Carton Quantity

5