HUBBELL CANADA
LGX Max Series SN Cassette, 72 Port, 36 Duplex SN to 6 MTP, OM3/OM4, Aqua
Image of OCSNM34 LGX Max Series SN Cassette, 72 Port, 36 Duplex SN to 6 MTP, OM3/OM4, Aqua

LGX Max Series SN Cassette, 72 Port, 36 Duplex SN to 6 MTP, OM3/OM4, Aqua

Brand: Hubbell Premise Wiring

Catalog ID: OCSNM34

Fiber Optic High Density Cassette, LGX Standard Slot Size, 72 SN to 6 MTP, OM3/OM4, Aqua

  • Ultilizes the latest in Compact Duplex Connector Technology
  • Fits in a standard LGX Slot
  • Provides High fiber density in your current enclosure
  • Provides Extreme high density in any size Enclosure
  • Push-Pull on Boot for Quick Connect/Disconnect

General

Adapter Type

SN Duplex

Application

Interconnect

Catalog Number

OCSNM34

Enclosure Type

Number Of Ports

36

UPC

662620343853

Dimensions

Height

1.1 in

Electrical Ratings

Connectivity

Cassette

Conductor Related

Fiber Type

OM3/OM4

Number of Fibers

72

Certifications And Compliance

Industry Standard(s)

  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

SN Duplex

Configuration

Number Of Ports

36

Logistics

Carton Quantity

50