HUBBELL CANADA
Lighting Controls, Occupancy/Vacancy Sensors, Wall Switch, Passive Infrared Technology, 120/277V AC, Light Almond
Image of WS2000LA Lighting Controls, Occupancy/Vacancy Sensors, Wall Switch, Passive Infrared Technology, 120/277V AC, Light Almond

Lighting Controls, Occupancy/Vacancy Sensors, Wall Switch, Passive Infrared Technology, 120/277V AC, Light Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WS2000LA

Lighting Controls, Occupancy/Vacancy Sensors, Wall Switch, Passive Infrared Technology, 120/277V AC, Light Almond

Standard Passive Infrared Technology requires a clear, unobstructed line of sight for detection, because it senses occupancy as movement of heat emitted from the body against the background space. A segmented Fresnel lens divides a coverage area into zones. Movement across zones is interpreted as occupancy. Excellent for small room control.

  • Designed for use on 120 or 277V AC circuits, no neutral required, fast retrofits. Built in photocell prevents lights from turning ON with sufficient natural light.
  • 3-Way capable
  • Matching wallplate included

General

Application

Compatible with most LED and CFL

Catalog Number

WS2000LA

Color

EU RoHS Indicator

No

Indicator(s) Type

PIR= Red LED

Item Type

Passive Infrared Wall Switches

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Operating Temperature

32°F to 122°F (0°C to 50°C) with rate of change not exceeding 20°F(11°C) per hour

Performance

  • Controls - Ambient Light - Photocell, 10 to 500 foot candles
  • Controls - Service Switch - OFF (service), Vacancy (manual-ON), Occupancy (auto-ON)
  • Controls - Time Delay - Manual 20 seconds to 30 minutes
  • Electrical - Load Capacity - Incandescent - 0 to 1000 watts 120V, Ballast - 0 to 1000 watts 277V, Horsepower rating 1/6
  • Environmental - Operating Temperature - 32°F to 122°F (0°C to 50°C) with rate of change not exceeding 20°F(11°C) per hour
  • Environmental - Storage - -40°F to 150°F (-40°C to 65°C), 20% to 90% non condensing relative humidity
  • Sensing Indicators - Passive Infrared - Red LED

Photocell

Yes

Series

Passive Infrared

Specifications

  • Dimensions - Face 2.59"H x 1.30"W, 0.61"D (from wall out)
  • Housing - Flame retardant UL 94 V-0 ABS
  • Lens - Polyethylene
  • Mounting Height - 42 to 54 inches above floor
  • Mounting Strap - Steel

Type

Manual/Auto

UPC

783585256856

Dimensions

Dimensions

4.15 in x 1.82 in x 1.62 in

Height

1.62 in

Length

4.15 in

Mounting Height

3.5-4.5 ft

Width

1.82 in

Electrical Ratings

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277V AC

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

cULus Listed To UL773A

Standards - RoHS Compliance Status

CM

Operational

Humidity

20% to 90% non-condensing relative humidity

Indicator(s) Type

PIR= Red LED

Operating Temperature

32°F to 122°F (0°C to 50°C) with rate of change not exceeding 20°F(11°C) per hour

Performance

  • Controls - Ambient Light - Photocell, 10 to 500 foot candles
  • Controls - Service Switch - OFF (service), Vacancy (manual-ON), Occupancy (auto-ON)
  • Controls - Time Delay - Manual 20 seconds to 30 minutes
  • Electrical - Load Capacity - Incandescent - 0 to 1000 watts 120V, Ballast - 0 to 1000 watts 277V, Horsepower rating 1/6
  • Environmental - Operating Temperature - 32°F to 122°F (0°C to 50°C) with rate of change not exceeding 20°F(11°C) per hour
  • Environmental - Storage - -40°F to 150°F (-40°C to 65°C), 20% to 90% non condensing relative humidity
  • Sensing Indicators - Passive Infrared - Red LED

Storage Temperature Range

-40°F to 150°F (-40°C to 65°C)

Logistics

Carton Quantity

10