
Brand: Killark
Catalog ID: LNZ10-125NPT
Heavy duty locknuts manufactured in brass (standard).
Application
Secures a cable gland in position at the equipment.
Catalog Number
LNZ10-125NPT
Color
Brass
EU RoHS Indicator
Contact Manufacturer
Material
Brass
Series
LNZ Series
Type
Locknut
UPC
783936409917
Dimensions
2 in x 2 in x 1 in
Gross Weight with Packaging
0.065
Height
1 in
Hub Size
1-1/4"
Length
2 in
Width
2 in
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
5