
Brand: Killark
Catalog ID: LNZ10-200NPT
Heavy duty locknuts manufactured in brass (standard).
Application
Secures a cable gland in position at the equipment.
Catalog Number
LNZ10-200NPT
Color
Brass
EU RoHS Indicator
Contact Manufacturer
Material
Brass
Series
LNZ Series
Type
Locknut
UPC
783936409931
Dimensions
3 in x 3 in x 1 in
Gross Weight with Packaging
0.1
Height
1 in
Hub Size
2"
Length
3 in
Width
3 in
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
5