HUBBELL CANADA
LNZ10-300NPT - LNZ Series - Brass Locknut - For Use With Cable Connectors - Hub Size 3 Inch NPT
Image of LNZ10-300NPT LNZ10-300NPT - LNZ Series - Brass Locknut - For Use With Cable Connectors - Hub Size 3 Inch NPT

LNZ10-300NPT - LNZ Series - Brass Locknut - For Use With Cable Connectors - Hub Size 3 Inch NPT

Brand: Killark

Catalog ID: LNZ10-300NPT

LNZ Series - Brass Locknut - For Use With Cable Connectors - Hub Size 3 Inch NPT

Nickel plated brass locknut

Heavy duty locknuts manufactured in brass (standard).

General

Application

Secures a cable gland in position at the equipment.

Catalog Number

LNZ10-300NPT

Color

Brass

EU RoHS Indicator

Contact Manufacturer

Material

Brass

Series

LNZ Series

Type

Locknut

UPC

783936411439

Dimensions

Dimensions

5 in x 4 in x 1 in

Gross Weight with Packaging

0.2

Height

1 in

Hub Size

3"

Length

5 in

Width

4 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer