
Brand: Bryant
Catalog ID: 26419
Standard Product
Application
Extra Heavy Duty Industrial
Catalog Number
26419
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Item Type
60A Male Plug
Material
Composite
Material - Mounting Hardware
Cord Mounted
Style
Grounding
Type
Plugs
UPC
781786584198
Dimensions
3.03 in x 4.65 in x 4.65 in
Display Size
Standard Sized
Height
4.65 in
Length
3.03 in
Width
4.65 in
Amperage Rating
60 A
Connectivity
Screw Terminals
Current Amperage Description
60 Amp
Current Rating
60 A
Phase
Multi Phase
Voltage Rating
600 VAC
Voltage Rating Description
600 VAC
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Wire Size
#14 AWG to #10 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Cord Type
All Listed Portables
Carton Quantity
5