
Brand: Bryant
Catalog ID: 23000G
Standard Product
Application
Industrial Grade
Catalog Number
23000G
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
10A/20A Flush Single Receptacle
Material
Composite
Material - Mounting Hardware
Screw Mounting
Style
Grounding
Type
Receptacle
UPC
781786618824
Dimensions
3.28 in x 1.62 in x 1.47 in
Display Size
Standard Sized Product
Height
1.47 in
Length
3.28 in
Width
1.62 in
Amperage Rating
10A/20 A
Connectivity
Pressure Terminal Screws
Current Amperage Description
20 Amp/10 Amp
Current Rating
10A/20 A
Phase
Single Phase
Voltage Rating
125 VAC/125 VDC/250 VDC/480 VAC
Voltage Rating Description
125V AC or DC/250V DC, 480V AC
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #10 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Carton Quantity
20