HUBBELL CANADA
Locking Devices, Hubbellock, Hospital Use, Retrofit Kit for Single Receptacle, 20A 125V, L5-20R, Screw Terminal, Stainless Steel
Image of HBL24300RKS Locking Devices, Hubbellock, Hospital Use, Retrofit Kit for Single Receptacle, 20A 125V, L5-20R, Screw Terminal, Stainless Steel

Locking Devices, Hubbellock, Hospital Use, Retrofit Kit for Single Receptacle, 20A 125V, L5-20R, Screw Terminal, Stainless Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL24300RKS

Hubbellock, Hospital Grade, Retrofit Kit for Single Receptacle, 20A 125V, 2-Pole 3-Wire Grounding, L5-20R, Screw Terminal

The Hubbellock devices feature an exclusive design unlike any other in the industry. The unique design is built to provide the safest heavy duty device even in some of the harshest environments. These Hubbellock plugs and connector bodies are built with a super tough nylon housing for high impact resistance and a one of kind interior design for superior safety that Hubbell is known for. The male contacts are molded into the nose for damage resistance and completely eliminate the chance of deformity. Additionally, the plug as well as the connector retains power mechanical cord grips that not only secure the cable but also clamp down on the conductors in order to provide unrivaled strain relief. Inside the connector is Hubbell's unique safety design. With unparalleled box terminations the connector interior holds a spring-loaded safety shutter to provide the ultimate arc protection. Furthermore the exceptional heat and impact resistance is maintained by the thermoplastic interior contributing to a longer lasting device. In all, the one of a kind function of the Hubbellock devices provide a safe and dependable performance in the most demanding applications.

  • Hospital Use
  • Retrofit Kit for Single Receptacle
  • 20A 125V

Standard

General

Application

Explosion Proof Hospital Use Only Hubbellock

Catalog Number

HBL24300RKS

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Conversion to Straight Blade Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

UPC

783585015996

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

20 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Wattage

2500

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Nema Rating

Non-NEMA

Logistics

Carton Quantity

10