
Brand: Bryant
Catalog ID: 71730NC
Standard Product
Application
Heavy Duty Industrial
Catalog Number
71730NC
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Insulation
Insulated Body
Item Type
30A Triple Gripper Nylon Connector
Material
Composite
Material - Mounting Hardware
Cord Mounted
Style
Internal Cord Clamp
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Connector Body
UPC
781786697690
Dimensions
2.13 in x 2.13 in x 3.90 in
Display Size
Standard Sized Product
Height
3.9 in
Length
2.13 in
Width
2.13 in
Amperage Rating
30 A
Connectivity
Screw Terminals
Current Amperage Description
30 Amp
Current Rating
30 A
Voltage Rating
3 Phase 600 VAC
Voltage Rating Description
3 Phase 600 VAC
Conductor Range
#12 AWG to #8 AWG
Number of Conductors
4-Wire Grounding
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Wire Size
#18 AWG to #8 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Nema Rating
L17-30R
Standards - RoHS Compliance Status
CM
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Carton Quantity
10