
Brand: Bryant
Catalog ID: 71530NP
Standard Product
Application
Extra Heavy Duty Industrial
Catalog Number
71530NP
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
30A Triple Gripper Nylon Plug
Material
Composite
Material - Mounting Hardware
Cord Mounted
Style
Internal Cord Clamp
Type
Plugs
UPC
781786696228
Dimensions
2.13 in x 2.13 in x 2.86 in
Display Size
Standard Sized
Height
2.86 in
Length
2.13 in
Width
2.13 in
Amperage Rating
30 A
Connectivity
Screw Terminals
Current Amperage Description
30 Amp
Current Rating
30 A
Phase
Three Phase
Voltage Rating
3 Phase 250 VAC
Voltage Rating Description
3 Phase 250 VAC
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Wire Size
#18 AWG to #8 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Nema Rating
L15-30P
Standards - RoHS Compliance Status
CM
Cord Type
All Listed Portables
Carton Quantity
10
Pallet Quantity
1920