Brand: Bryant
Catalog ID: CS6375L
Metallic Flange
Application
Extra Heavy Duty Industrial
Catalog Number
CS6375L
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Contact Manufacturer
Item Type
50A Male Flanged Inlet
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
Series
Replacement Part
Style
Heavy Duty
Type
Locking Inlet
UPC
783585320717
Display Size
Standard Sized Product
Length
2.7 in
Amperage Rating
50 A
Connectivity
Pressure Terminal Screws
Current Rating
50 A
Phase
Single Phase
Voltage Rating
125/250 VAC
Voltage Rating Description
125/250V AC
Number Of Wires
4-Wire
Wire Size
#18 AWG to #8 AWG
Carton Quantity
30