
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL7596
Standard
Application
Catalog Number
HBL7596
Color
Stainless Steel
Environmental Conditions
EU RoHS Indicator
No
Item Type
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Type
UPC
783585237817
Dimensions
2.06 in x 1.62 in x 0.96 in
Height
0.96 in
Length
2.06 in
Weight
0.05 lb
Width
1.62 in
Amperage Rating
15 A
Connectivity
Screw Terminals
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Number Of Wires
3-Wire
Wire Size
#18 AWG to #14 AWG
Environmental Conditions
EU RoHS Indicator
No
Industry Standard(s)
Nema Rating
ML-2R
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
2-Pole
Carton Quantity
10
Pallet Quantity
4500