HUBBELL CANADA
Locking Devices, Midget Twist-Lock®, Industrial, Male Plug, 15A 125V AC, 2-Pole 3-Wire Grounding, NEMA ML-2P
Image of HBL7594 Locking Devices, Midget Twist-Lock®, Industrial, Male Plug, 15A 125V AC, 2-Pole 3-Wire Grounding, NEMA ML-2P

Locking Devices, Midget Twist-Lock®, Industrial, Male Plug, 15A 125V AC, 2-Pole 3-Wire Grounding, NEMA ML-2P

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7594

Locking Devices, Midget Twist-Lock®, Industrial, Male Plug, 15A 125V AC, 2-Pole 3-Wire Grounding, NEMA ML-2P, Screw Terminal, Black nylon cover, phenolic body, multiple drive screw terminals

  • Abuse resistant nylon housing
  • Phenolic body for high heat resistance
  • Angled body design for low profile in tight spaces
  • Totally insulated body adds extra measure of safety

Standard Product

General

Application

Catalog Number

HBL7594

Color

Black

Cord Range

0.281"-0.421"(7.1-10.7)

Environmental Conditions

EU RoHS Indicator

Contact Manufacturer

Item Type

15A Midget Twist-Lock® Plug

Material

Nylon

Material - Mounting Hardware

Cord Mounted

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accomodation - #18 AWG - #14 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Blade Holder - Phenolic
  • Blades - Brass
  • Housing - Nylon
  • Terminal Clamp - Zinc plated steel with black lacquer finish
  • Terminal Screws - #5-40 Brass

Type

UPC

783585237770

Dimensions

Dimensions

1.17 in x 1.17 in x 2.45 in

Display Size

Midget Locking

Height

2.45 in

Length

1.17 in

Weight

0.1 lb

Width

1.17 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Cable Range

0.300 - 0.430 in

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#18 AWG to #14 AWG

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Listed to UL 498

Nema Rating

ML-2P

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accomodation - #18 AWG - #14 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Configuration

Cord Type

All Listed Portables

Logistics

Carton Quantity

10

Pallet Quantity

12000