HUBBELL CANADA
Locking Devices, Twist-LockĀ®, 50A Receptacles, Accessories, Box Cover for 4" Square, Galvanized
Image of HBL50SC Locking Devices, Twist-LockĀ®, 50A Receptacles, Accessories, Box Cover for 4" Square, Galvanized

Locking Devices, Twist-LockĀ®, 50A Receptacles, Accessories, Box Cover for 4" Square, Galvanized

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL50SC

Locking Devices, Twist-LockĀ®, 50A Receptacles, Accessories, Box Cover for 4" Square, Galvanized

For use with 50A Twist-LockĀ® Single Receptacles

Standard Product

General

Application

Catalog Number

HBL50SC

Color

Construction

EU RoHS Indicator

No

Item Type

Knockouts

Material

Steel, Galvanized

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Specifications

Material - Galvanizeed Steel

Style

For 50A Twist-LockĀ® Single Receptacle

Type

UPC

783585208985

Dimensions

Weight

0.3 lb

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

No Drawing

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Configuration

Knockouts

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Logistics

Carton Quantity

10

Pallet Quantity

1000