HUBBELL CANADA
Locking Devices, Twist-LockĀ®, Accessories, Closure Cover for Flanged Inlets, For 20A and 30A Neoprene
Image of HBL2899 Locking Devices, Twist-LockĀ®, Accessories, Closure Cover for Flanged Inlets, For 20A and 30A Neoprene

Locking Devices, Twist-LockĀ®, Accessories, Closure Cover for Flanged Inlets, For 20A and 30A Neoprene

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2899

Twist-LockĀ® Closure Cover for Flanged Inlets, for 20A and 30A Neoprene

  • Closure Cover for Flanged Inlets
  • For 20A and 30A Neoprene

General

Catalog Number

HBL2899

Color

EU RoHS Indicator

Yes

Material

Rubber

Style

For 3-Wire Flange

Type

Closure Cover

UPC

783585752495

Dimensions

Weight

0.15 lb

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • Certified to CSA Standard
  • Listed to UL Standard

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10