HUBBELL CANADA
Image of HBL60CM33 Locking Devices, Twist-Lock®, Accessories, Weatherproof Device Boot With Threaded Ring, For 20A and 30A 3 Wire Plugs and Connectors, Yellow

Locking Devices, Twist-Lock®, Accessories, Weatherproof Device Boot With Threaded Ring, For 20A and 30A 3 Wire Plugs and Connectors, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL60CM33

Locking Devices, Twist-Lock®, Accessories, Weatherproof Device Boot With Threaded Ring, For 20A and 30A 3 Wire Plugs and Connectors, Yellow

  • Weatherproof Device Boot With Threaded Ring
  • For 20A and 30A 3 Wire Plugs and Connectors

With Locking Ring

General

Application

Short Boot for Plug

Catalog Number

HBL60CM33

Color

EU RoHS Indicator

Yes

Item Type

Material

Elastomer / Elastomeric

Material - Mounting Hardware

Mounts on Device

Specifications

  • Boot Application - 20/30A Standard Twist-Lock®
  • For Use With - Connector Body Mating With Inlet
  • Product Type - Weatherproof Boots and Rings
  • Version - Boot

UPC

783585808406

Conductor Related

Cable Entry

End of Boot

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

1080