
Brand: Bryant
Catalog ID: CS8375L
Economy Version
Application
Extra Heavy Duty Industrial
Catalog Number
CS8375L
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
50A Male Flanged Inlet
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Style
Heavy Duty
Type
Flanged Inlet
UPC
783585320762
Display Size
Standard Sized Product
Length
2.7 in
Amperage Rating
50 A
Connectivity
Pressure Terminal Screws
Current Amperage Description
50 Amp
Current Rating
50 A
Phase
Three Phase
Voltage Rating
3 Phase 250 VAC
Voltage Rating Description
3 Phase 250V AC
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Wire Size
#18 AWG to #8 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Carton Quantity
30