HUBBELL CANADA
Locking Devices, Twist-Lock®, Economy, Receptacle, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Black
Image of CS6369L Locking Devices, Twist-Lock®, Economy, Receptacle, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Black

Locking Devices, Twist-Lock®, Economy, Receptacle, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Black

Brand: Bryant

Catalog ID: CS6369L

Locking Devices, Economy, Receptacle, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Black

  • 50A 125/250V
  • 3-Pole 4-Wire Grounding
  • Non-NEMA
  • Screw Terminal

Low Cost Version

General

Application

Industrial Grade

Catalog Number

CS6369L

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

50A Single Armored Heavy Duty Receptacle

Material - Mounting Hardware

Screw Mounting

Series

Replacement Part

Style

Heavy Duty

Type

Locking Receptacle

UPC

783585320700

Dimensions

Dimensions

3.30 in x 2.10 in x 2.40 in

Display Size

Standard Sized Product

Height

2.4 in

Length

3.3 in

Width

2.1 in

Electrical Ratings

Amperage Rating

50 A

Connectivity

Screw Terminals

Current Rating

50 A

Phase

Single Phase

Voltage Rating

125/250 VAC

Voltage Rating Description

125/250V AC

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Industry Standard(s)

WR Rating

Logistics

Carton Quantity

30