HUBBELL CANADA
Locking Devices, Twist-LockĀ®, Industrial, Duplex Receptacle, 15A 277V AC, 2-Pole 3-Wire Grounding, L7-15R, Screw Terminal, Brown
Image of HBL4750 Locking Devices, Twist-LockĀ®, Industrial, Duplex Receptacle, 15A 277V AC, 2-Pole 3-Wire Grounding, L7-15R, Screw Terminal, Brown

Locking Devices, Twist-LockĀ®, Industrial, Duplex Receptacle, 15A 277V AC, 2-Pole 3-Wire Grounding, L7-15R, Screw Terminal, Brown

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL4750

Twist-LockĀ® Industrial Duplex Flush Receptacle, 15A 277V AC, 2-Pole 3-Wire Grounding, NEMA L7-15R, Screw Terminal

  • Reinforced thermoplastic construction
  • Single piece, all brass contacts
  • Single point break-off tabs
  • Mounting strap tabs lock the body and base together

Self Grounding

General

Application

Catalog Number

HBL4750

Color

Environmental Conditions

EU RoHS Indicator

Yes

Horsepower - Maximum

2

Item Type

15A Duplex Flush Receptacle

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18 AWG - #10 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Base - RTP
  • Clamp - Brass
  • Contacts - Brass
  • Face - RTP
  • Ground Contact - Brass
  • Terminal Screws - Brass

Type

UPC

783585002347

Dimensions

Dimensions

3.29 in x 1.70 in x 1.17 in

Display Size

Standard Sized Product

Height

1.17 in

Length

3.29 in

Weight

0.3 lb

Width

1.7 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

277 VAC

Voltage Rating Description

277 VAC

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#18 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Yes

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed. Spec. W-C-596
  • Listed to UL 498
  • WR Rating

Nema Rating

L7-15R

Standards - RoHS Compliance Status

CM

Operational

Horsepower - Maximum

2

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18 AWG - #10 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Logistics

Carton Quantity

10

Pallet Quantity

5500