HUBBELL CANADA
Locking Devices, Twist-Lock®, Industrial, Female Connector Body, 10A 250V/15A 125V, 3-Pole 3-Wire Non Grounding, Non-NEMA, Screw Terminal and White
Image of HBL7565C Locking Devices, Twist-Lock®, Industrial, Female Connector Body, 10A 250V/15A 125V, 3-Pole 3-Wire Non Grounding, Non-NEMA, Screw Terminal and White

Locking Devices, Twist-Lock®, Industrial, Female Connector Body, 10A 250V/15A 125V, 3-Pole 3-Wire Non Grounding, Non-NEMA, Screw Terminal and White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7565C

Locking Devices, Twist-Lock®, Industrial, Female Insulgrip® Connector Body, 10A 250V/15A 125V, 3-Pole 3-Wire Non Grounding, Non-NEMA, Screw Terminal, Black and White Nylon.

  • Ribbed nylon housing provides secure, impact and chemical resistant grip
  • Superior cord grip design protects terminations from excess strain
  • Integral VARI-SIZE insert accomodates a wide range of cord diameters

Standard Product

General

Application

Catalog Number

HBL7565C

Color

Cord Range

0.230"-0.720"(5.8-18.3)

Environmental Conditions

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

10A/15A Non-Grounding Insulgrip® Connector

Material

Nylon

Material - Mounting Hardware

Cord Mounted

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18 AWG - #10 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Assembly Screws - Steel - nickel plated
  • Contacts - Brass
  • Housing / Cord Clamp - Nylon
  • Terminal Clamp - Cold rolled steel – nickel plated
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - #8-32 Brass (Phillips / Slotted / Robertson)

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

UPC

783585178608

Dimensions

Dimensions

1.53 in x 1.53 in x 2.78 in

Display Size

Standard

Height

2.78 in

Length

1.53 in

Weight

0.2 lb

Width

1.53 in

Electrical Ratings

Amperage Rating

10/15 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

10/15 A

Current Rating

10 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

250/125 V

Voltage Rating Description

250/125 V

Conductor Related

Cable Range

0.230 - 0.720 in

Number Of Poles

3-Pole

Number Of Wires

3-Wire

Wire Size

#18 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Yes

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18 AWG - #10 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

10

Pallet Quantity

6600