HUBBELL CANADA
Locking Devices, Twist-LockĀ®, Industrial, Flanged Inlet, 15A 125V, 2-Pole 3-Wire Grounding, L5-15P, Screw Terminal, White
Image of HBL4716C Locking Devices, Twist-LockĀ®, Industrial, Flanged Inlet, 15A 125V, 2-Pole 3-Wire Grounding, L5-15P, Screw Terminal, White

Locking Devices, Twist-LockĀ®, Industrial, Flanged Inlet, 15A 125V, 2-Pole 3-Wire Grounding, L5-15P, Screw Terminal, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL4716C

Locking Devices, Twist-LockĀ®, Industrial, InsulgripĀ® Flanged Inlet, 15A 125V, 2-Pole 3-Wire Grounding, NEMA L5-15P, Screw Terminal, Nylon casing, Back wired, White.

  • Impact resistant thermoplastic construction
  • Backwired terminations for ease of installation
  • #8-32 Multiple drive terminal screws (Slotted, Phillips, Robertson)
  • Mounting screws included

Standard Product

General

Application

Catalog Number

HBL4716C

Color

White

Environmental Conditions

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

15A Grounding InsulgripĀ® Flanged Inlet

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18 AWG - #10 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Assembly Screws - Steel - zinc plated
  • Blades - Brass
  • Housing - Nylon
  • Mounting Screw - Nickel plated brass
  • Terminal Clamp - #8-32 Brass (Phillips / Slotted / Robertson)
  • Terminal Clamp - Cold rolled steel – nickel plated
  • Terminal Retainer - Clear polycarbonate

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

UPC

783585171050

Dimensions

Dimensions

2.56 in x 2.56 in x 1.72 in

Display Size

Standard Sized Product

Height

1.72 in

Length

2.56 in

Weight

0.15 lb

Width

2.56 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back Wired Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#18 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Yes

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec.W-C-596
  • Listed to UL 498

Nema Rating

L5-15P

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18 AWG - #10 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

10

Pallet Quantity

4500