
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2430
Standard
Application
Catalog Number
HBL2430
Color
Black
Environmental Conditions
EU RoHS Indicator
Yes
Horsepower - Maximum
5
Item Type
Single Flush Receptacles
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Specifications
Type
UPC
783585235776
Dimensions
3.28 in x 1.7 in x 1.23 in
Display Size
Standard Sized Product
Height
1.23 in
Length
3.28 in
Weight
0.3 lb
Width
1.7 in
Amperage Rating
20 A
Connectivity
Back and Side Wired Screw Terminals
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Three Phase
Voltage Rating
3 Phase 480 VAC
Voltage Rating Description
3 Phase 480 VAC
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Wire Size
#16 AWG to #8 AWG
Environmental Conditions
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
L16-20R
Standards - RoHS Compliance Status
CM
Horsepower - Maximum
5
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Carton Quantity
10
Pallet Quantity
3240