HUBBELL CANADA
Locking Devices, Twist-LockĀ®, Industrial, Male Plug, 10A 250V/15A 125V, 3-Pole 3-Wire Non-Grounding, Non-NEMA, Screw Terminal, Black and White
Image of HBL7567C Locking Devices, Twist-LockĀ®, Industrial, Male Plug, 10A 250V/15A 125V, 3-Pole 3-Wire Non-Grounding, Non-NEMA, Screw Terminal, Black and White

Locking Devices, Twist-LockĀ®, Industrial, Male Plug, 10A 250V/15A 125V, 3-Pole 3-Wire Non-Grounding, Non-NEMA, Screw Terminal, Black and White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7567C

Locking Devices, Twist-LockĀ®, InsulgripĀ® Plug, 10A, 250V/15A, 125V, 3 Pole, 3 Wire Non-Grounding, Non-NEMA, Multiple drive screws, Black and white nylon

  • Individually molded face for each blade configuration keeps debris out of plug interior
  • Ribbed nylon housing is impact and chemical resistant
  • Roomy wiring chamber provides ample space for wiring

Standard Product

General

Application

Catalog Number

HBL7567C

Color

Cord Range

0.230"-0.720"(5.8-18.3)

Environmental Conditions

EU RoHS Indicator

Yes

Item Type

10A/15A InsulgripĀ® Plug

Listings

  • Fed.Spec. W-C-596
  • CSA C22.2 No.42

Material

Nylon

Material - Mounting Hardware

Cord Mounted

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical-Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Mechanical - Terminal Accommodation - #18 - #10 AWG stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum -40°C (w/o impact)

Specifications

  • Blade/Contact Carrier - Natural (white) nylon
  • Blades/Contacts - Brass
  • Cord Clamp - Natural (white) nylon
  • Grounding Screw - Brass (green finish)
  • Housing - Black nylon
  • Terminal Retainer - Clear polycarbonate

UPC

783585178752

Dimensions

Dimensions

1.53 in x 1.53 in x 1.97 in

Display Size

Standard Sized

Height

1.97 in

Length

1.53 in

Weight

0.15 lb

Width

1.53 in

Electrical Ratings

Amperage Rating

10 A

Connectivity

Screw Terminals

Current / Amperage Rating

10 A

Current Rating

10 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

250/125 V

Voltage Rating Description

250/125 V

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

3-Wire Non-Grounding

Wire Size

#18 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Yes

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec.W-C-596

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical-Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Mechanical - Terminal Accommodation - #18 - #10 AWG stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum -40°C (w/o impact)

Configuration

Cord Type

All Listed Portables

Logistics

Carton Quantity

10

Pallet Quantity

6600