HUBBELL CANADA
Locking Devices, Twist-LockĀ®, Industrial, Male Plug, 20A 250V, 2-Pole 2-Wire Non-Grounding, L2-20P, Screw Terminal, Black and White
Image of HBL7102C Locking Devices, Twist-LockĀ®, Industrial, Male Plug, 20A 250V, 2-Pole 2-Wire Non-Grounding, L2-20P, Screw Terminal, Black and White

Locking Devices, Twist-LockĀ®, Industrial, Male Plug, 20A 250V, 2-Pole 2-Wire Non-Grounding, L2-20P, Screw Terminal, Black and White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7102C

Locking Devices, Twist-LockĀ®, Industrial, Male InsulgripĀ® Plug, 20A 250V, 2-Pole 2-Wire Non-Grounding, NEMA L2-20P, Screw Terminal, Black and White Nylon, Polarized.

  • Integral dust shield protects wiring chamber from dust or contaminants.
  • Self-threading screws specially designed for secure assembly
  • Wiring chambers separate and positively insulate conductors and promote easy inspection

Standard Product

General

Application

Catalog Number

HBL7102C

Color

Cord Range

0.230"-0.720"(5.6-18.3)

Environmental Conditions

EU RoHS Indicator

Yes

Item Type

20A Male Non-Grounding InsulgripĀ® Plug

Material

Nylon

Material - Mounting Hardware

Cord Mounted

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Assembly Screws - Steel - zinc plated
  • Body - Nylon
  • Contacts - Bronze
  • Terminal Clamp - Cold rolled steel – nickel plated
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screw - Brass

Type

UPC

783585177052

Dimensions

Dimensions

1.53 in x 1.53 in x 1.97 in

Display Size

Standard Sized

Height

1.97 in

Length

1.53 in

Weight

0.15 lb

Width

1.53 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

250 VAC

Voltage Rating Description

250 VAC

Conductor Related

Cable Range

0.220 - 0.720 in

Number Of Poles

2-Pole

Number Of Wires

2-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Yes

Industry Standard(s)

  • Certified to CSA C22.2 No.43
  • Fed.Spec. W-C-597
  • Listed to UL 499

Nema Rating

L2-20P

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Configuration

Cord Type

All Listed Portables

Logistics

Carton Quantity

10

Pallet Quantity

3600