
Brand: Hubbell Wiring Device-Kellems
Catalog ID: CS8365C
Hubbell’s 50 Amp Twist-Lock® Devices feature a heavy-duty design and super-tough nylon housing built for heavy-duty applications and impact resistance, even in the harshest environments. Their rigid construction restricts contact distortion, minimizing the possibility of mating dissimilar devices. The cord grip’s offset gripping jaws securely hold the conductors and the cord jacket for excellent strain relief.
Standard Product
Application
Catalog Number
CS8365C
Color
Cord Range
.830"-1.250"(21.08-31.75)
Environmental Conditions
EU RoHS Indicator
Yes
Item Type
Material
Nylon
Material - Mounting Hardware
Cord Mounted
Number Of Poles
3-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Type
UPC
783585829128
Dimensions
6.37 in x 2.56 in x 2.56 in
Height
2.56 in
Length
6.37 in
Weight
1.25 lb
Width
2.56 in
Amperage Rating
50 A
Connectivity
Pressure Terminal Screws
Dielectric Strength
Withstands 2,000V minimum
Phase
Three Phase
Voltage Rating
3-Phase Delta 250 VAC
Cable Range
0.830 - 1.250 in
Number Of Wires
4-Wire
Wire Size
#10 AWG to #6 AWG
Environmental Conditions
EU RoHS Indicator
Yes
Industry Standard(s)
Standards - RoHS Compliance Status
CM
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Cord Type
All Listed Portables
Number Of Poles
3-Pole
Carton Quantity
10
Pallet Quantity
1190