HUBBELL CANADA
Locking Devices, Twist-LockĀ®, Industrial, Single Flush Receptacle, 20A 250V AC, 2-Pole 3-Wire Grounding, NEMA L6-20R nylon face, back and side wired.
Image of HBL2320M4 Locking Devices, Twist-LockĀ®, Industrial, Single Flush Receptacle, 20A 250V AC, 2-Pole 3-Wire Grounding, NEMA L6-20R nylon face, back and side wired.

Locking Devices, Twist-LockĀ®, Industrial, Single Flush Receptacle, 20A 250V AC, 2-Pole 3-Wire Grounding, NEMA L6-20R nylon face, back and side wired.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2320M4

Locking Devices, Twist-LockĀ®, Industrial, Single Flush Receptacle, 20A 250V AC, 2-Pole 3-Wire Grounding, NEMA L6-20R, Blue nylon face, back and side wired.

  • High-impact, abuse-resistant nylon face
  • Wire restraint recess for both back and side wiring, greatly reduces the possibility of loosening the terminal connection
  • Face color coding by voltage facilitates locating and mating of proper devices
  • All-brass mounting and grounding system provides a lower resistance ground path and greater resistance to corrosion than steel mounting systems.

General

Application

Heavy Duty Industrial

Catalog Number

HBL2320M4

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

20A Single Flush Receptacle

Listings

  • UL 498
  • Fed.Spec. W-C-596
  • CSA C22.2 No.42

Material

Nylon

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Base - Glass-Reinforced thermoplastic polyester (RTP)
  • Contacts - Brass
  • Face - Nylon
  • Mounting Strap - Brass
  • Terminal Screws - #10 - 32 Brass

UPC

783585093444

Dimensions

Dimensions

3.28 in x 1.70 in x 1.23 in

Height

1.23 in

Length

3.28 in

Width

1.7 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

250 VAC

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

L6-20R

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Logistics

Carton Quantity

10