HUBBELL CANADA
Locking Devices, Twist-LockĀ®, Marine Grade, Male Plug, 15A 250V, 2-Pole 3-Wire Grounding, L6-15P, Screw Terminal, Yellow
Image of HBL45CM70C Locking Devices, Twist-LockĀ®, Marine Grade, Male Plug, 15A 250V, 2-Pole 3-Wire Grounding, L6-15P, Screw Terminal, Yellow

Locking Devices, Twist-LockĀ®, Marine Grade, Male Plug, 15A 250V, 2-Pole 3-Wire Grounding, L6-15P, Screw Terminal, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL45CM70C

Locking Devices, Twist-LockĀ®, Marine Grade, Male InsulgripĀ® Plug, 15A 250V, 2-Pole 3-Wire Grounding, NEMA L6-15P, Screw Terminal, Corrosion resistant, Yellow.

  • Individually molded face for each blade configuration
  • Roomy wiring chamber provides ample space for wiring
  • Ribbed nylon housing provides a secure grip that’s impact and chemical resistant

Corrosion Resistant

General

Application

Extra Heavy Duty Industrial

Catalog Number

HBL45CM70C

Color

Cord Range

0.230"-0.720"(5.8-18.3)

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

1.5

Item Type

15A Corrosion Resistant InsulgripĀ® Plug

Material

Nylon

Material - Mounting Hardware

Cord Mounted

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94 or CSA 22.2 No. 0.6
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18 AWG - #10 AWG stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Assembly Screws - Stainless Steel
  • Blades - Nickel Plated Brass
  • Housing / Cord Clamp - Nylon
  • Terminal Clamp - Cold rolled steel – nickel plated
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - #8-32 Bronze (Phillips / Slotted / Robertson)

Type

Plugs

UPC

783585160009

Dimensions

Dimensions

1.53 in x 1.53 in x 1.97 in

Display Size

Standard Sized

Height

1.97 in

Length

1.53 in

Weight

0.15 lb

Width

1.53 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Cable Range

0.230 - 0.720 in

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#18 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • Listed to UL 498
  • Fed.Spec. W-C-596
  • Certified to CSA C22.2 No.42

Nema Rating

L6-15P

Standards - RoHS Compliance Status

CM

Operational

Horsepower - Maximum

1.5

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94 or CSA 22.2 No. 0.6
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18 AWG - #10 AWG stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Configuration

Cord Type

All Listed Portables

Logistics

Carton Quantity

10