HUBBELL CANADA
Image of HBL61CM03 Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 30A 125V, 2-Pole 3-Wire Grounding, L5-30, Yellow

Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 30A 125V, 2-Pole 3-Wire Grounding, L5-30, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL61CM03

Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 30A 125V, 2-Pole 3-Wire Grounding, L5-30, Yellow

  • New quick connect with backwards compatibility
  • Molded flexneck adds life to cable set
  • Exclusive copper crimp barrel termination
  • Strain relief bull ring protects against stress and strain

Product details

General

Application

Ship-To-Shore Cables

Catalog Number

HBL61CM03

Color

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

No

Item Type

Pre-Wired with Molded Male and Female Ends

Jacket

PVC

Material

Copper

Performance

Environmental - Moisture Resistance - IP56 Suitability (Boatside)

Specifications

  • Length - 25 ft. (7.6m)
  • Product Type - Shore Power Cable Sets

UPC

783585808567

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

3750

Conductor Related

Cord Length

300

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

3

Pallet Quantity

63

Media

Videos