HUBBELL CANADA
Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 30A 125V, 2-Pole 3-Wire Grounding, L5-30, Yellow
Image of HBL61CM08 Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 30A 125V, 2-Pole 3-Wire Grounding, L5-30, Yellow

Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 30A 125V, 2-Pole 3-Wire Grounding, L5-30, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL61CM08

Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 30A 125V, 2-Pole 3-Wire Grounding, L5-30, Yellow

  • New quick connect with backwards compatibility
  • Molded flexneck adds life to cable set
  • Exclusive copper crimp barrel termination
  • Strain relief bull ring protects against stress and strain

Standard Product

General

Application

Ship-To-Shore Cables

Catalog Number

HBL61CM08

Color

EU RoHS Indicator

No

Item Type

Jacket

PVC

Material

Copper

Specifications

  • Length - 50 Feet (15.2m)
  • Product Type - Shore Power Cable Sets

UPC

783585808581

Electrical Ratings

Amperage Rating

30 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

3750

Conductor Related

Cord Length

600

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

3

Pallet Quantity

63