HUBBELL CANADA
Locking Devices, Twist-LockĀ®, Safety Shroud, Male Plug, 30A 3-Phase 480V AC, 3-Pole 4-Wire Grounding, L16- 30P, Screw Terminal, Black and White
Image of HBL2731S Locking Devices, Twist-LockĀ®, Safety Shroud, Male Plug, 30A 3-Phase 480V AC, 3-Pole 4-Wire Grounding, L16- 30P, Screw Terminal, Black and White

Locking Devices, Twist-LockĀ®, Safety Shroud, Male Plug, 30A 3-Phase 480V AC, 3-Pole 4-Wire Grounding, L16- 30P, Screw Terminal, Black and White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2731S

Locking Devices, Twist-LockĀ®, Safety-ShroudĀ®, Male Plug, 30A 3-Phase 480V AC, 3-Pole 4-Wire Grounding, NEMA L16- 30P, Screw Terminal, Black and White Nylon Body, White PBT Shroud.

  • Impact resistant shroud protects blades against bending and breaking.
  • Ribbed nylon housing provides a secure grip and impact and chemical resistance.
  • Superior cord grip design protects terminations from excess strain.
  • Integral dust shield protects wiring chamber from dust or contaminants.

Safety-Shroud

General

Application

Catalog Number

HBL2731S

Color

Cord Range

0.350"-1.150" (9-29)

Environmental Conditions

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

10

Item Type

30A Safety-ShroudĀ® Plug

Material

Nylon

Material - Mounting Hardware

Cord Mounted

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94 or CSA 22.2 No. 0.6
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only.
  • Mechanical - Terminal Accommodation - Terminals identified in accordance with UL 498

Specifications

  • Assembly Screws - Steel - nickel plated
  • Blades - Brass
  • Housing / Cord Clamp - Nylon
  • Safety-ShroudĀ® - White PBT
  • Terminal Clamp - Cold rolled steel – nickel plated
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - #10-32 Brass (Phillips / Slotted / Robertson)

Type

UPC

783585234861

Dimensions

Dimensions

2.33 in x 2.33 in x 4.21 in

Display Size

Standard Sized

Height

4.21 in

Length

2.33 in

Weight

0.45 lb

Width

2.33 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Three Phase

Voltage Rating

480 V

Voltage Rating Description

480 V

Conductor Related

Cable Range

0.350 - 1.150 in

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

L16-30P

Standards - RoHS Compliance Status

CM

Operational

Horsepower - Maximum

10

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94 or CSA 22.2 No. 0.6
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only.
  • Mechanical - Terminal Accommodation - Terminals identified in accordance with UL 498

Configuration

Cord Type

All Listed Portables

Logistics

Carton Quantity

10

Pallet Quantity

2160