HUBBELL CANADA
Image of HBL2420RT Locking Devices, Twist-Lock®, Single Flush Receptacle, 20A, 250V AC, 3-Pole, 4-Wire Grounding, Black
Image of HBL2420RT Locking Devices, Twist-Lock®, Single Flush Receptacle, 20A, 250V AC, 3-Pole, 4-Wire Grounding, Black
play
Twist-Lock Devices
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices

Locking Devices, Twist-Lock®, Single Flush Receptacle, 20A, 250V AC, 3-Pole, 4-Wire Grounding, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2420RT

Locking Devices, Twist-Lock®, Single Flush Receptacle, 20A, 250V AC, 3-Pole, 4-Wire Grounding, Black

  • Accepts ring terminals
  • Face color coding by voltage facilitates locating and mating of proper devices
  • All-brass mounting and grounding system provides a lower resistance ground path and greater resistance to corrosion than steel mounting systems

Product details

General

Application

Heavy Duty Industrial

Catalog Number

HBL2420RT

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

3

Item Type

20A Single Flush Receptacles

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Base - Glass-Reinforced thermoplastic polyester (RTP)
  • Contacts - Brass
  • Face - Nylon
  • Mounting Strap - Brass
  • Terminal Screws - #10 - 32 Brass

UPC

783585234458

Dimensions

Dimensions

2.37 in x 1.37 in x 1.23 in

Display Size

Standard Sized Product

Height

1.23 in

Length

2.37 in

Weight

0.3 lb

Width

1.37 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Ring Terminal

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Three Phase

Voltage Rating

250 VAC

Conductor Related

Number Of Wires

4-Wire Grounding

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

L15-20R

Logistics

Carton Quantity

10

Pallet Quantity

3300

Media

Videos

play
Twist-Lock Devices
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices
play
Insulgrip Twist-Lock and Straight Blade Devices