HUBBELL CANADA
Locking Devices, Twist-Lock®, Watertight Safety Shroud, Receptacle, 30A 3-Phase Delta 600V AC, 3-Pole 4-Wire Grounding, L17-30R, Screw Terminal, Gray
Image of HBL2740SW Locking Devices, Twist-Lock®, Watertight Safety Shroud, Receptacle, 30A 3-Phase Delta 600V AC, 3-Pole 4-Wire Grounding, L17-30R, Screw Terminal, Gray

Locking Devices, Twist-Lock®, Watertight Safety Shroud, Receptacle, 30A 3-Phase Delta 600V AC, 3-Pole 4-Wire Grounding, L17-30R, Screw Terminal, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2740SW

Locking Devices, Twist-Lock®, Watertight Safety-Shroud®, Receptacle, 30A 3-Phase Delta 600V AC, 3-Pole 4-Wire Grounding, NEMA L17-30R, Screw Terminal, PBT housing and flange, Gray

  • UL type 4X environmental seal while in use and when closed
  • High impact, thermoplastic housing for heavy-duty industrial environments
  • Alignment arrows with lock and unlock symbols provide a visual indication that devices are properly connected
  • Catalog number and color coded voltage rating are visible even when in use

Shrouded Watertight Construction

General

Application

Catalog Number

HBL2740SW

Color

Gray

Environmental Conditions

EU RoHS Indicator

Yes

Horsepower - Maximum

15

Item Type

30A Watertight Safety-Shroud® Receptacle

Material

Valox™

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Enclosure Rating-enclosure ratings of Types 4, 4X, and/or 12
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Body Contact Carrier - Natural (white) nylon
  • Contacts - Brass
  • Drive Screws - Steel, zinc plated
  • Housing / Cover - Gray RPT
  • Lift-Cover Spring & Pin - Stainless Steel
  • Terminal Retainer - Clear polycarbonate

Type

UPC

783585231983

Dimensions

Dimensions

3.75 in x 3.75 in x 2.9 in

Display Size

Standard Sized Product

Height

2.9 in

Length

3.75 in

Weight

0.65 lb

Width

3.75 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Back Wired Screw Terminals

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Three Phase

Voltage Rating

600 V

Voltage Rating Description

3 Phase 600 VAC

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed, CSA Certified To Type 4, 4X And Type 12

Nema Rating

L17-30R

Operational

Horsepower - Maximum

15

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Enclosure Rating-enclosure ratings of Types 4, 4X, and/or 12
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

1

Pallet Quantity

1000