HUBBELL CANADA
Low Bay Sensor Replacement Lens, 180?, Extreme Temperature, Outdoor
Image of LBRLXT180 Low Bay Sensor Replacement Lens, 180?, Extreme Temperature, Outdoor
Image of LBRLXT180 Low Bay Sensor Replacement Lens, 180?, Extreme Temperature, Outdoor

Low Bay Sensor Replacement Lens, 180?, Extreme Temperature, Outdoor

Brand: Hubbell Wiring Device-Kellems

Catalog ID: LBRLXT180

Low Bay Sensor Replacement Lens, 180?, Extreme Temperature, Outdoor

  • 180° Lens for low bay applications
  • 3 to 1 radius-to-mounting height, 8' to 16' sensor mounting height
  • IP65, NEMA 3R watertight, and outdoor rated, when use with suffix XT sensors

General

Catalog Number

LBRLXT180

UPC

783585565187

Dimensions

Weight

0.05 lb

Logistics

Carton Quantity

1