HUBBELL CANADA
LZ2N40201 - LZ2N Series- 40W 120V - 4' 2-Lamp T-12 Electronic, Medium Bi-Pin Start 50°F 40W/60°F 34W
Image of LZ2N40201 LZ2N40201 - LZ2N Series- 40W 120V - 4' 2-Lamp T-12 Electronic, Medium Bi-Pin Start 50°F 40W/60°F 34W

LZ2N40201 - LZ2N Series- 40W 120V - 4' 2-Lamp T-12 Electronic, Medium Bi-Pin Start 50°F 40W/60°F 34W

Brand: Killark

Catalog ID: LZ2N40201

LZ2N Series- 40W 120V - 4' 2-Lamp T-12 Electronic, Medium Bi-Pin Start 50°F 40W/60°F 34W

  • Lexan® Clear Lens, impact resistant polycarbonate
  • Housing-one piece fiberglass reinforced polyester, NEMA 4X & IP66 rated.
  • Two 3/4” NTP aluminum hubs - one at each end (includes one 3/4” close-up plug and two 3/4” x 1/2” reducers for maximum user flexibility)
  • Two 1/4”-20 aluminum bushings furnished in top of fixture for threaded rod
  • 2’ and 4’ luminaries
  • Lamp types Linear 17, 28, 32, 40, 44, 54, 60W Long compact 40, 55W (single ended)
  • Electronic ballast standard
  • World voltage (most models) 120 thru 277V, 50/60 Hz

The LZ2N Series Fluorescent Linear luminaires are designed for installation in high bay and low bay applications. This fixture is made with a non-metallic fiberglass reinforced housing that is suitable for harsh and hazardous environments.

General

Catalog Number

LZ2N40201

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Lamp Type

T12

Light Source

Material

Polyester, Fiberglass Reinforced

Mounting Type

  • Pendant
  • Surface

Optic Type

Polycarbonate Lens - Clear

Series

LZ2N Series

UPC

783936395197

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

40 W

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IP Rating

IP66

Logistics

Carton Quantity

1