

Brand: Killark
Catalog ID: LZ2NL5534
NEMA 44X & IP66 rated enclosure. Housing - one piece fiberglass reinforced polyester. Lens - clear Lexan® impact resistant polycarbonate lens (Lexan is a registered trademark of SABIC). Two 3/4" NPT Hubs - one at each end (includes one 3/4" close-up plug and two 3/4"x1/2" reducers for maximum user flexibility - hubs aluminum). Many midpower LEDs blend light to simulate fluorescent tube. Crisp White Light for Excellent Color Rendering - chromaticity 5000K (CCT); approx. 70 CRI. Energy Savings - high lumens per watt. LED Array Life - to 212,000 maintenance-free hours to 70% initial lumens. Ambient Suitability -40ºC to 55ºC up to 120W. Instant On - including after power interruption. Solder-less LED Board Connections - vibration resistant. LM80-08* measurement of lumen maintenance for LED light sources. LM79-08* certified "absolute" photometry, including chromaticity color for solid state lighting. L70 Values - industry nomenclature for hours of use to 70% of initial lumens - TM-21* & calculated.
Application
Linear LED luminaires are designed for installations where moisture, dirt, dust, corrosion and vibration may be present, and NEMA 3, 4X IP66 areas where wind, water, snow or high ambients can be expected. They can be used in locations made hazardous by the presence of flammable vapors or gases or combustible dusts as defined by the NEC/CEC. Typical applications include manufacturing plants, and certain chemical and petrochemical processing facilities, sewage treatment plants, off-shore and dockside installations, garages, storage facilities, tunnels, and grain/food facilities.
Catalog Number
LZ2NL5534
Color
White
Finish Type
Natural
Light Source
Lumen Range
5,001-10,000 lm
Lumens
7577
Material
Polyester, Fiberglass Reinforced
Mounting Type
Optic Type
Polycarbonate Lens - Clear
Product Family
Lighting
Reflector Type
2 & 3 Lamp Reflector Plate
Series
LZ2NL Series
Type
Non-Metallic Linear LED Fixture
UPC
783936122434
Dimensions
4.5 in x 1 in x 6.5 in
Gross Weight with Packaging
23
Height
6.5 in
Length
4.5 in
Weight
23 lb
Width
1 in
Frequency Rating
50/60 Hz
Lumens Per Watt
137.8
Voltage Rating
120-277 VAC
Wattage
55 W
Hazardous Rating(s)
IP Rating
IP66
Lumen Range
5,001-10,000 lm
Lumens
7577